IESNA:LM-63-2002
[TEST]P1390530
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-927-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 90CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8841.7
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
32.6 43.5 46.2 49.0 51.7 57.1 62.6 68.0 73.4 81.6 92.5 108.8 138.7 171.3 174.1 171.3 174.1 193.1 266.5 437.9 595.6 690.8 701.7 669.0 
655.4 475.9 386.2 331.8 301.9 272.0 242.1 204.0 130.5 59.8 24.5 2.7 0.0 0.0 
32.6 43.5 46.2 51.7 54.4 62.6 68.0 78.9 87.0 103.3 141.4 214.9 323.6 386.2 432.4 495.0 595.6 813.2 1332.6 2205.7 3217.4 3448.5 
3097.7 2600.0 2461.3 1977.2 1441.4 1022.6 704.4 500.4 356.3 269.2 127.8 68.0 24.5 2.7 0.0 0.0 
32.6 43.5 46.2 51.7 59.8 68.0 78.9 103.3 157.7 345.4 655.4 1041.6 1389.8 1775.9 2156.7 2567.4 3062.4 4068.6 6391.2 9176.2 
10723.7 10952.1 10533.3 10111.7 9973.0 9646.7 9034.8 7732.0 5431.2 3076.0 1482.2 568.4 176.8 89.7 29.9 2.7 0.0 0.0 
32.6 40.8 43.5 51.7 62.6 73.4 95.2 144.1 353.6 981.8 1727.0 2450.4 3217.4 3769.5 4378.7 4963.4 6064.9 8556.1 11762.6 
14708.0 15668.0 15948.2 16016.2 16364.3 16475.8 16581.9 15260.1 12050.9 9105.5 6328.7 4313.4 1253.8 350.8 100.6 21.8 2.7 0.0 
0.0 
32.6 38.1 43.5 51.7 62.6 76.2 103.3 201.3 611.9 1591.0 2763.2 3696.0 4435.8 5159.2 6043.1 7022.2 8795.4 12415.3 17473.9 
20038.6 20895.3 21063.9 21746.5 22478.1 22524.3 21724.8 18912.6 15213.9 11773.5 9584.1 6285.2 1947.3 641.8 136.0 27.2 2.7 0.0 
0.0 
32.6 35.4 40.8 49.0 62.6 76.2 111.5 217.6 796.9 2015.3 3309.8 4158.4 4892.7 5790.2 6785.6 8012.2 10258.6 14504.0 19774.7 
22298.6 23389.2 23998.4 25124.3 25676.4 25611.2 24297.6 20900.7 16644.4 13987.3 11411.8 6940.6 2722.4 867.6 133.3 27.2 0.0 
0.0 0.0 
32.6 32.6 38.1 46.2 59.8 73.4 100.6 201.3 688.1 1718.8 2806.7 3715.1 4386.8 5039.6 5888.1 6902.5 8588.7 12072.6 17030.6 
19720.4 20435.6 20590.7 21148.2 21713.9 21773.7 20830.0 18050.5 14661.8 11580.4 9320.3 6181.8 2026.2 875.7 182.2 24.5 0.0 0.0 
0.0 
32.6 32.6 38.1 46.2 57.1 70.7 89.7 146.9 408.0 1003.6 1803.1 2551.1 3236.4 3723.2 4218.2 4781.2 5676.0 8047.5 11623.9 
14444.2 15368.9 15562.0 15632.7 15893.8 16016.2 16029.8 14563.9 11730.0 8773.7 6383.1 4321.6 1389.8 533.1 133.3 19.0 0.0 0.0 
0.0 
32.6 32.6 38.1 43.5 51.7 62.6 73.4 95.2 155.0 383.5 718.0 1112.3 1468.6 1789.5 2154.0 2542.9 2983.5 4017.0 6228.1 9279.5 
10759.0 10941.2 10440.8 9981.2 9837.1 9366.6 8656.7 7049.4 5085.8 3065.1 1569.3 636.4 212.1 100.6 29.9 0.0 0.0 0.0 
32.6 29.9 35.4 40.8 46.2 51.7 62.6 68.0 78.9 100.6 146.9 236.6 334.5 388.9 440.6 522.2 641.8 832.2 1275.5 2314.4 3396.9 3606.3 
3119.5 2556.5 2450.4 1854.8 1346.2 894.8 601.0 456.9 369.9 293.7 157.7 73.4 21.8 0.0 0.0 0.0 
32.6 29.9 32.6 38.1 43.5 49.0 54.4 59.8 65.3 73.4 84.3 103.3 138.7 171.3 171.3 168.6 176.8 193.1 242.1 437.9 685.4 745.2 671.8 587.4 
568.4 427.0 348.1 307.3 285.6 274.7 255.6 228.5 165.9 65.3 19.0 0.0 0.0 0.0 
32.6 29.9 32.6 35.4 40.8 46.2 49.0 54.4 54.4 59.8 65.3 73.4 78.9 95.2 100.6 97.9 87.0 84.3 87.0 89.7 92.5 103.3 119.7 133.3 133.3 155.0 
171.3 182.2 190.4 187.7 184.9 163.2 138.7 78.9 19.0 0.0 0.0 0.0 
32.6 27.2 29.9 32.6 35.4 38.1 40.8 40.8 40.8 43.5 43.5 46.2 49.0 49.0 49.0 51.7 51.7 54.4 51.7 49.0 49.0 49.0 49.0 49.0 51.7 59.8 
68.0 70.7 73.4 78.9 92.5 106.1 103.3 81.6 29.9 0.0 0.0 0.0 
32.6 27.2 27.2 29.9 29.9 29.9 32.6 32.6 32.6 32.6 32.6 35.4 32.6 32.6 32.6 32.6 32.6 32.6 35.4 35.4 38.1 38.1 38.1 40.8 40.8 46.2 
54.4 59.8 62.6 62.6 57.1 49.0 46.2 38.1 21.8 0.0 0.0 0.0 
32.6 24.5 24.5 24.5 24.5 27.2 24.5 24.5 24.5 24.5 24.5 24.5 24.5 24.5 21.8 21.8 21.8 21.8 21.8 19.0 21.8 24.5 29.9 32.6 32.6 35.4 32.6 27.2 24.5 19.0 16.3 13.6 8.2 2.7 0.0 
0.0 0.0 0.0 
32.6 24.5 21.8 21.8 21.8 21.8 21.8 19.0 19.0 19.0 16.3 16.3 13.6 13.6 10.9 10.9 8.2 10.9 13.6 16.3 13.6 8.2 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.6 24.5 21.8 21.8 19.0 19.0 19.0 16.3 16.3 13.6 10.9 8.2 5.4 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.6 21.8 19.0 19.0 16.3 16.3 16.3 13.6 13.6 8.2 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.6 21.8 19.0 16.3 13.6 13.6 10.9 10.9 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.6 21.8 16.3 13.6 10.9 10.9 8.2 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.6 19.0 16.3 13.6 10.9 10.9 8.2 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.6 19.0 16.3 13.6 10.9 8.2 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.6 19.0 16.3 10.9 8.2 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.6 19.0 13.6 10.9 8.2 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.6 19.0 13.6 10.9 8.2 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.6 19.0 13.6 10.9 8.2 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.6 21.8 16.3 13.6 8.2 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.6 24.5 19.0 16.3 13.6 8.2 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.6 29.9 24.5 21.8 19.0 16.3 13.6 8.2 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
32.6 35.4 32.6 29.9 27.2 24.5 21.8 19.0 16.3 10.9 8.2 5.4 5.4 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
32.6 38.1 35.4 32.6 29.9 27.2 27.2 24.5 19.0 16.3 10.9 10.9 8.2 8.2 5.4 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 0.0 
0.0 0.0 
32.6 40.8 38.1 35.4 32.6 32.6 29.9 27.2 24.5 19.0 16.3 13.6 10.9 10.9 8.2 8.2 8.2 5.4 5.4 5.4 5.4 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 5.4 5.4 
2.7 2.7 0.0 
32.6 43.5 40.8 38.1 38.1 35.4 35.4 35.4 29.9 27.2 21.8 19.0 19.0 16.3 13.6 13.6 10.9 10.9 10.9 10.9 10.9 8.2 8.2 8.2 5.4 5.4 5.4 5.4 5.4 5.4 5.4 8.2 8.2 8.2 
8.2 8.2 8.2 0.0 
32.6 43.5 40.8 40.8 40.8 38.1 38.1 38.1 35.4 32.6 29.9 24.5 21.8 21.8 19.0 19.0 16.3 16.3 16.3 16.3 13.6 10.9 10.9 8.2 8.2 8.2 8.2 8.2 8.2 8.2 8.2 8.2 8.2 8.2 
8.2 8.2 8.2 0.0 
32.6 40.8 38.1 38.1 38.1 38.1 38.1 38.1 38.1 32.6 29.9 27.2 27.2 24.5 24.5 21.8 21.8 21.8 21.8 19.0 19.0 16.3 13.6 10.9 10.9 8.2 8.2 8.2 8.2 8.2 8.2 8.2 8.2 
8.2 8.2 8.2 8.2 0.0 
32.6 40.8 38.1 38.1 35.4 35.4 35.4 32.6 32.6 32.6 29.9 29.9 29.9 27.2 27.2 27.2 27.2 27.2 29.9 32.6 29.9 24.5 21.8 19.0 19.0 16.3 16.3 13.6 13.6 
16.3 13.6 10.9 8.2 8.2 5.4 5.4 5.4 0.0 
32.6 38.1 38.1 35.4 35.4 35.4 35.4 35.4 32.6 32.6 32.6 32.6 32.6 32.6 32.6 35.4 35.4 35.4 35.4 35.4 35.4 38.1 43.5 49.0 51.7 51.7 
46.2 40.8 38.1 32.6 29.9 27.2 24.5 16.3 10.9 5.4 2.7 0.0 
32.6 40.8 38.1 38.1 38.1 38.1 40.8 38.1 38.1 38.1 40.8 40.8 40.8 40.8 40.8 43.5 43.5 46.2 46.2 49.0 49.0 51.7 51.7 54.4 54.4 59.8 
68.0 73.4 73.4 70.7 68.0 62.6 59.8 51.7 32.6 5.4 2.7 0.0 
32.6 40.8 43.5 43.5 43.5 46.2 46.2 49.0 49.0 49.0 51.7 54.4 54.4 54.4 57.1 59.8 62.6 65.3 62.6 59.8 57.1 59.8 59.8 62.6 65.3 76.2 
84.3 87.0 92.5 97.9 111.5 125.1 119.7 97.9 35.4 5.4 0.0 0.0 
32.6 43.5 46.2 46.2 49.0 54.4 57.1 59.8 62.6 68.0 73.4 78.9 87.0 100.6 108.8 103.3 97.9 95.2 95.2 100.6 103.3 114.2 144.1 152.3 155.0 171.3 
182.2 187.7 190.4 182.2 174.1 157.7 130.5 70.7 27.2 2.7 0.0 0.0 
32.6 43.5 46.2 49.0 51.7 57.1 62.6 68.0 73.4 81.6 92.5 108.8 138.7 171.3 174.1 171.3 174.1 193.1 266.5 437.9 595.6 690.8 701.7 669.0 
655.4 475.9 386.2 331.8 301.9 272.0 242.1 204.0 130.5 59.8 24.5 2.7 0.0 0.0 
